Catalog Index My Shopping Basket Call HYQUIP on 01204 699959
CUSCINI PIATTI IN POLIURETANO
 






Polyurethane Flat Cushions are ideal for making custom-length spindles.


 
CARATTERISTICHE: Polyurethane cushions are tougher and slightly harder than standard neoprene cushions, ideal when greater clamping force is required while still providing scratchfree clamping and some compensation for part-size variation. Molded-in stainless steel insert provides superior thread strength. Ideal for making custom-length Flat Cushion Spindles by inserting a threaded stud (steel or stainless steel).

MISURE: Available with tapped-hole sizes from #10-32 to 3/8"-16 (M5 to M10 in metric)

MATERIALE: Polyurethane, durometer hardness 85 Shore A, operating temperature range -50ºC to 95ºC, with molded-in 300-series stainless steel insert. DFARS and RoHS compliant.

HYQUIP
info@hyuip.co.uk