Catalog Index My Shopping Basket Call HYQUIP on 01204 699959
MANDRINS DE HAUTE PRÉCISION
À NORTHFIELD ET MICROCENTRIC
 


Mors Doux Enveloppants
Pie Jaw®


 
CARACTÉRISTIQUES: These jaws have precision locating holes to fit on round locating pins, for mounting on Northfield and MicroCentric chucks. Full-grip jaws provide increased surface contact on large diameter or thin-wall parts, to prevent distortion and marring. Also ideal for fixturing non-cylindrical parts. Aluminium material is standard, with steel available as an option. Steel jaws can be case hardened after machining, or left soft.

TAILLES: Available for chuck sizes from 4" to 18" diameter, in standard height and extra high — see Dimensions page for part numbers.

CONSIDÉRATIONS DE CONCEPTION ET PRÉCAUTIONS DE SÉCURITÉ: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering. When using extra-high or oversize-diameter top jaws, maximum allowable spindle RPM will be reduced somewhat. Please consult your chuck's operating manual.

MATÉRIAU (ALUMINIUM): 2024 aluminium on sizes up to 8" diameter. 6061 aluminium on sizes 10" diameter and above.

MATÉRIAU (ACIER): Mild steel.

HYQUIP
info@hyuip.co.uk