Catalog Index My Shopping Basket Call HYQUIP on 01204 699959
TOOLROOM STARTER SETS
 


Standard
Heavy



 
Power-Work holding Add-On Sets

FEATURES: Adds power-work holding capability to the other Toolroom Starter Sets. These fully reusable hydraulic components include clamps, work supports, valves, fixture hoses, fittings, and other accessories. The one-fixture add-on set (shown in the photo) adds power to either the one-fixture basic starter set or the one-fixture complete starter set. The four-fixture add-on set (not shown) complements the four-fixture complete starter set. All items are 10% off individual prices when ordered in these sets.

SIZES: One-fixture Power-Work holding Add-On Sets are available for standard and heavy sizes.
 Standard     307 Pieces
 Heavy     238 Pieces
Four-fixture Power-Work holding Add-On Sets are also available for standard and heavy sizes.
 Standard     932 Pieces
 Heavy     704 Pieces

ACCESSORIES: Order hydraulic power unit separately.

HYQUIP
info@hyuip.co.uk