Catalog Index My Shopping Basket Call HYQUIP on 01204 699959
MONTAGEADAPTER FÜR SCHELLSPANNER
 


Fester Adapter




Verstellbarer Adapter




 
BESONDERHEITEN: Extremely useful adaptors for mounting toggle clamps on a machine table or modular fixture. These adaptors hold any of the four types of toggle clamps shown below, each in a wide range of sizes.

GRÖßEN: Fixed and slotted adaptors are each available in 5/16"-18, 1/2"-13, and 5/8"-11 mounting-screw sizes — see Dimensions page for part numbers.

MONTAGE: Fasten toggle clamps to either adaptor with two Socket-Head Cap Screws, using the clamp's two mounting holes nearest the clamping point. Mount fixed adaptors with one Socket-Head Cap Screw before attaching the toggle clamp. Mount slotted adaptors with two Socket-Head Cap Screws (four for Mini) after mounting the toggle clamp. Order all Socket-Head Cap Screws separately.

WERKSTOFF: 1018 steel, black oxide finish.

For additional height, see
Clamp Riser Blocks
or
Support Riser Blocks.

To place a fixed adaptor between grid points, see
Extension Supports.






















 

HYQUIP
info@hyuip.co.uk