MOUNTING BRACKETS
Features
Dimensions
Mounting Bracket
CL-400-PCBR
FEATURES: Handy bracket for side-mounting small clamps. Fasten clamp to bracket using cap screws and hex nuts. Made in USA.
SIZES: One bracket, CL-400-PCBR, fits all of the following clamps:
CL-150-VTC
Horizontal-handle hold-down clamp
CL-400-PTC
Air-powered hold-down clamp
CL-50-SPC
Plunger clamp
CL-600-PPC
Air-powered plunger clamp
MATERIAL: 1008, 1010, and/or 1018 steel, zinc plated clear chromate. DFARS and RoHS compliant.
Downholding
Push/Pull
Current View: International (Dimensions in mm)
Switch to USA (Dimensions in Inches)
Switch to German (Dimensions in mm)
Switch to Spanish (Dimensions in mm)
Switch to French (Dimensions in mm)
Switch to Italian (Dimensions in mm)
Powered by Carr Lane Advertising