Catalog Index My Shopping Basket Call HYQUIP on 01204 699959
RITEGNI VITE
 


Tipo BR
per morse VTC e HTC




Tipo S
per morse TC


 
CARATTERISTICHE: For solid-arm clamps. Weld-on bolt retainer at desired arm length and spindle angle.

MISURE (BR TYPE, STEEL):
 CL-142000-BR   1/4"-20 or M6
 CL-518000-BR   5/16"-18 or M8
 CL-316000-BR   3/8"-16 or M10
 CL-113000-BR   1/2"-13 or M12
 CL-511000-BR   5/8"-11 or M16

MISURE (S TYPE, STEEL):
 CL-1458-S   1/4"-20 or M6
 CL-51658-S   5/16"-18 or M8
 CL-3878-S   3/8"-16 or M10

MATERIALE: 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate (black oxide finish on S type). DFARS and RoHS compliant.

HYQUIP
info@hyuip.co.uk