Catalog Index My Shopping Basket Call HYQUIP on 01204 699959
FLANGED WASHERS
 




For hand tightening applications, see
Knurled Knobs and Knurled check nuts.


 
FEATURES: For mounting spindles on open-arm clamps. Use two flanged washers for each clamp, one above the arm and one below. Made in USA.

SIZES (STEEL):
 CL-832-TW   #8-32
 CL-3166-TW   #10-32
 CL-147-TW   1/4-20
 CL-148-TW   1/4-20 Wide
 CL-51610-TW   5/16-18
 CL-3811-TW   3/8-16
 CL-1213-TW   1/2-13
 CL-5811-TW   5/8-11

SIZES (STAINLESS):
 CL-832-TW-S   #8-32
 CL-3166-TW-S   #10-32
 CL-147-TW-S   1/4-20
 CL-148-TW-S   1/4-20 Wide
 CL-51610-TW-S   5/16-18
 CL-3811-TW-S   3/8-16

MATERIAL (STEEL): 1008, 1010, and/or 1018 steel, zinc plated clear chromate. DFARS and RoHS compliant.

MATERIAL (STAINLESS): 300-series stainless. DFARS and RoHS compliant.

HYQUIP
info@hyuip.co.uk