FORGED
TOGGLE PLIERS
50 Series
200 Lbs
1" Jaw Width
150 Series
350 Lbs
1-1/4" Jaw Width
270 Series
700 lbs
1/2" Jaw Width
250 Series
700 Lbs
1-3/4" Jaw Width
450 Series
700 Lbs
3" Jaw Width
550 Series
700 Lbs
4-1/4" Jaw Width
Current View: USA (Dimensions in Inches)
Switch to International (Dimensions in mm)
Switch to German (Dimensions in mm)
Switch to Spanish (Dimensions in mm)
Switch to French (Dimensions in mm)
Switch to Italian (Dimensions in mm)
Powered by Carr Lane Advertising