Catalog Index My Shopping Basket Call HYQUIP on 01204 699959
FLAT-CUSHION SPINDLES
(QUICK-ADJUSTING)
 




 
New Item!

FEATURES: This Flat-Cushion Spindle includes two knurled nuts, instead of hex jam nuts, for convenient hand tightening. Use for quick spindle adjustment in applications where high-torque tightening with a wrench is not required. Molded neoprene tip provides medium clamping force with some compensation for part-size variation. Also provides scratchfree clamping. Fully threaded for maximum adjustment range.

SIZES (STEEL): Available in the following thread sizes and overall lengths including head:
 CL-316112-FCQA     #10-32 x 1-3/8"
 CL-14112-FCQA     1/4"-20 x 1-5/8"
 CL-14200-FCQA     1/4"-20 x 2-1/8"
 CL-518208-FCQA     5/16"-18 x 2-1/4"
 CL-516212-FCQA     5/16"-18 x 3"
 CL-38212-FCQA     3/8"-16 x 2-1/2"
 CL-38314-FCQA     3/8"-16 x 3-1/2"

MATERIAL: Spindle > Mild steel, zinc plated clear chromate, with molded-on neoprene cushion, durometer hardness 70 shore A, operating temperature range -40°F to 220°F. Knurled Nut > 12L14 steel, black oxide finish. Knurled Check Nut > 12L14 steel, black oxide finish. DFARS and RoHS compliant.

HYQUIP
info@hyuip.co.uk