GRIPPER CONTACT BOLTS
Features
Dimensions
Serrated
Carbide Tipped
Now Also Available in Metric!
FEATURES: Fully threaded contact bolt with a carbide-tipped gripper head. Can be used as an adjustable support, or as a contact bolt in a clamp.
SIZES: Available in the following thread sizes, each in a choice of lengths — see Dimensions page for
part numbers
:
1/4"-20
M6
5/16"-18
M8
3/8"-16
M10
1/2"-13
M12
5/8"-11
M16
MATERIAL: Steel, carburized-hardened, black oxide finish, with brazed carbide gripper.
Current View: International (Dimensions in mm)
Switch to USA (Dimensions in Inches)
Switch to German (Dimensions in mm)
Switch to Spanish (Dimensions in mm)
Switch to French (Dimensions in mm)
Switch to Italian (Dimensions in mm)
Powered by Carr Lane Advertising