Catalog Index My Shopping Basket Call HYQUIP on 01204 699959
SWIVEL SCREW CLAMPS
 


Type A – Small Foot




Type B -- Large Foot




Type D – Ball Foot




 
FEATURES: Clamping screw that accepts a wide assortment of swivel feet. Socket-head version allows applying strong clamping force using a hex wrench. Available in steel or stainless steel.

SIZES (STEEL): Available in the following thread sizes, each in a choice of several lengths:
 1/4"-20 M6
 5/16"-18 M8
 3/8"-16 M10
 1/2"-13 M12
 5/8"-11 M16
Choice of two finishes: zinc plated yellow chromate or black oxide.

SIZES (STAINLESS): Available in the following thread sizes, each in a choice of several lengths:
 1/4"-20
 5/16"-18
 3/8"-16
 1/2"-13

SWIVEL FOOT: Swivel Screw Clamps use our patented left-hand-thread swivel-foot system. The ball end of the body screws into the foot for easy installation and removal. Once the ball threads pass beyond the foot threads, the foot can rotate and pivot freely (20° total angle). Foot threads are left-hand to positively prevent accidental back-out during use. Delrin® feet are optional for types A and B. To order with a Delrin® foot, add "N" to the part number, e.g. CL-1-SSCN. Note: Delrin® feet are not threaded – they snap on and off. For other foot types, see Feet for Swivel Screws (order separately).

DESIGN CONSIDERATIONS: For full hex-socket strength, the socket end of the body should be entirely inside its tapped hole during final tightening.

MATERIAL (STEEL): Body > 12L14 or 1144 steel, heat treated, zinc plated yellow chromate (black oxide finish optional). Steel foot > 12L14 steel, zinc plated yellow chromate (black oxide finish optional). Delrin® foot > White Delrin® 500.

MATERIAL (STAINLESS): Body and stainless foot > 300-series stainless, passivated. Delrin® foot > White Delrin® 500.

HYQUIP
info@hyuip.co.uk