SWIVEL-FOOT SPINDLES
Features
Dimensions
FEATURES: Swivel foot provides full contact on uneven or sloped surfaces. Assembly includes two jam nuts.
SIZES (STEEL): Available in the following thread sizes and overall lengths including head:
CL-14112-SF
1/4-20 x 1-3/4"
CL-14200-SF
1/4-20 x 2-1/4"
CL-516212-SF
5/16-18 x 2-3/4"
CL-38314-SF
3/8-16 x 3-1/2"
MATERIAL: Mild steel, zinc plated clear chromate. DFARS and RoHS compliant.
Current View: International (Dimensions in mm)
Switch to USA (Dimensions in Inches)
Switch to German (Dimensions in mm)
Switch to Spanish (Dimensions in mm)
Switch to French (Dimensions in mm)
Switch to Italian (Dimensions in mm)
Powered by Carr Lane Advertising