TOGGLE PLIERS
Features
Dimensions
Larger Photo
CL-150-PL
1600N Holding Capacity
FEATURES: Medium-size toggle pliers made of forged steel. 32mm jaw width in closed position.
MODELS AVAILABLE (STEEL):
CL-150-PL
Hex-Head Spindle
ACCESSORIES: Supplied with 5/16"-18 hex-head spindle CL-516212-SA.
MATERIAL: Handles and jaws > Forged steel, zinc plated clear chromate. Rivets > 400-series stainless. DFARS and RoHS compliant.
Clamped Position
Open Position
Current View: International (Dimensions in mm)
Switch to USA (Dimensions in Inches)
Switch to German (Dimensions in mm)
Switch to Spanish (Dimensions in mm)
Switch to French (Dimensions in mm)
Switch to Italian (Dimensions in mm)
Powered by Carr Lane Advertising