Catalog Index My Shopping Basket Call HYQUIP on 01204 699959
CONE-CUSHION SPINDLES
 


 
FEATURES: Excellent for clamping into drilled holes, slots, or corners. Moulded neoprene tip provides medium clamping force with some compensation for part-size variation. Also provides scratch-free clamping. Fully threaded for maximum adjustment range. Assembly includes two jam nuts.

SIZES (STEEL): Available in the following thread sizes and overall lengths including head:
 CL-316112-CC   #10-32 x 1-3/8"
 CL-14112-CC   1/4"-20 x 1-5/8"
 CL-14200-CC   1/4"-20 x 2-1/8"
 CL-516212-CC   5/16"-18 x 3"
 CL-38314-CC   3/8"-16 x 3-1/2"

MATERIAL: Mild steel, zinc plated clear chromate, with moulded-on neoprene cushion, durometer hardness 70 shore A, operating temperature -40ºC to 105ºC. DFARS and RoHS compliant.

HYQUIP
info@hyuip.co.uk