FEATURES: Versatile two-position, four-way valve for simple and convenient clamp control. Five 1/4-NPT ports: one input port, one clamping port, one unclamping port, and two air-exhaust ports. 10 Bar maximum pressure.
MATERIAL: Steel, plastic, and aluminium. DFARS and RoHS compliant.