AIR QUICK DISCONNECTS
Features
Dimensions
CL-14-PCQDS
Female Socket, 1/4-NPT Female
CL-14-PCQDP
Male Plug, 1/4-NPT Female
FEATURES: Industrial Interchange standard. Order female socket and male plug separately, or as a set. 1/4-NPT female thread on both socket and plug.
MODELS AVAILABLE:
CL-14-PCQDS
Female socket
CL-14-PCQDP
Male Plug
CL-14-PCQD
Both Halves (Male & Female)
MATERIAL: Brass and steel. DFARS and RoHS compliant.
Current View: International (Dimensions in mm)
Switch to USA (Dimensions in Inches)
Switch to German (Dimensions in mm)
Switch to Spanish (Dimensions in mm)
Switch to French (Dimensions in mm)
Switch to Italian (Dimensions in mm)
Powered by Carr Lane Advertising