Catalog Index My Shopping Basket Call HYQUIP on 01204 699959
NORTHFIELD AND MICROCENTRIC
HIGH-PRECISION CHUCKS
 


POINTED SOFT JAWS — ALUMINUM (NORTHFIELD)
PART NO.
(MATCHED SET
OF 3 JAWS)
CHUCK
 SIZE
A
LENGTH
B
 HEIGHT
C
WIDTH
EXTERNAL
CHUCKING
RANGE
INTERNAL
CHUCKING
RANGE
WEIGHT
PER JAW
(LBS)
CL-AL-1-4-3/4-SETOF3 4" 48.1 19 19 3.3-95 6.4-95 .1
CL-AL-1-4-1.5-SETOF3 38 .2
CL-AL-1-4-3-SETOF3 76 .3
CL-AL-1-6-1-SETOF3 6" 73.5 25.5 25.5 3.3-146 6.4-146 .4
CL-AL-1-6-1.5-SETOF3 38 .5
CL-AL-1-6-2-SETOF3 51 .8
CL-AL-1-6-3-SETOF3 76 1
CL-AL-1-6-4-SETOF3 102 1.2
CL-AL-1-8-2-SETOF3 8" 93.6 51 51 19-196 25.5-196 1
CL-AL-1-8-3-SETOF3 76 1.2
CL-AL-1-8-4-SETOF3 102 1.5
CL-AL-1-10-2-SETOF3 10" 119 51 51 19-247 25.5-247 1
CL-AL-1-10-3-SETOF3 76 1.2
CL-AL-1-10-4-SETOF3 102 1.5
CL-AL-1-12-3-SETOF3 12" 144.5 76 51 19-298 25.5-298 1.7


POINTED SOFT JAWS — STEEL (NORTHFIELD)
PART NO.
(MATCHED SET
OF 3 JAWS)
CHUCK
 SIZE
A
LENGTH
B
 HEIGHT
C
WIDTH
EXTERNAL
CHUCKING
RANGE
INTERNAL
CHUCKING
RANGE
WEIGHT
PER JAW
(LBS)
CL-ST-1-4-3/4-SETOF3 4" 48.1 19 19 3.3-95 6.4-95 .3
CL-ST-1-4-1.5-SETOF3 38 .6
CL-ST-1-4-3-SETOF3 76 .9
CL-ST-1-6-1-SETOF3 6" 73.5 25.5 25.5 3.3-146 6.4-95 1.1
CL-ST-1-6-1.5-SETOF3 38 1.4
CL-ST-1-6-2-SETOF3 51 2.3
CL-ST-1-6-3-SETOF3 76 3
CL-ST-1-6-4-SETOF3 102 3.6
CL-ST-1-8-2-SETOF3 8" 93.6 51 51 19-196 25.5-196 3
CL-ST-1-8-3-SETOF3 76 3.6
CL-ST-1-8-4-SETOF3 102 4.5
CL-ST-1-10-2-SETOF3 10" 119 51 51 19-247 25.5-247 3
CL-ST-1-10-3-SETOF3 76 3.6
CL-ST-1-10-4-SETOF3 102 4.5
CL-ST-1-12-3-SETOF3 12" 144.5 76 51 19-298 25.5-298 5


POINTED SOFT JAWS — ALUMINUM (MICROCENTRIC)
PART NO.
(MATCHED SET
OF 3 JAWS)
CHUCK
 SIZE
A
LENGTH
B
 HEIGHT
C
WIDTH
EXTERNAL
CHUCKING
RANGE
INTERNAL
CHUCKING
RANGE
WEIGHT
PER JAW
(KG)
CL-MC-4150A-SETOF3 4" 49 38 19 3.5-95 6.5-95 .2
CL-MC-4300A-SETOF3 76 .3
CL-MC-6200A-SETOF3 6" 75 51 25.5 3.5-146 6.5-146 .8
CL-MC-6300A-SETOF3 76 1
CL-MC-6400A-SETOF3 102 1.2
CL-MC-8200A-SETOF3 8" 95.2 51 38 19-196 26-247 1
CL-MC-8300A-SETOF3 76 1.2
CL-MC-8400A-SETOF3 102 1.5
CL-MC-10200A-SETOF3 10" 120.6 51 38 19-247 26-247 1
CL-MC-10300A-SETOF3 76 1.2
CL-MC-10400A-SETOF3 102 1.5


POINTED SOFT JAWS — STEEL (MICROCENTRIC)
PART NO.
(MATCHED SET
OF 3 JAWS)
CHUCK
 SIZE
A
LENGTH
B
 HEIGHT
C
WIDTH
EXTERNAL
CHUCKING
RANGE
INTERNAL
CHUCKING
RANGE
WEIGHT
PER JAW
(LBS)
CL-MC-4150S-SETOF3 4" 49 38 19 3.5-95 6.5-95 .6
CL-MC-4300S-SETOF3 76 .9
CL-MC-6200S-SETOF3 6" 75 51 25.5 3.5-146 6.5-146 2.3
CL-MC-6300S-SETOF3 76 3
CL-MC-6400S-SETOF3 102 3.6
CL-MC-8200S-SETOF3 8" 95.2 51 38 19-196 26-247 3
CL-MC-8300S-SETOF3 76 3.6
CL-MC-8400S-SETOF3 102 4.5
CL-MC-10200S-SETOF3 10" 120.6 51 38 19-247 26-247 3
CL-MC-10300S-SETOF3 76 3.6
CL-MC-10400S-SETOF3 102 4.5


HYQUIP
info@hyuip.co.uk