Catalog Index My Shopping Basket Call HYQUIP on 01204 699959
NORTHFIELD AND MICROCENTRIC
HIGH-PRECISION CHUCKS
 


PIE-SHAPED SOFT JAWS — ALUMINUM (NORTHFIELD)
PART NO.
(MATCHED SET
OF 3 JAWS)
CHUCK
 SIZE
DIAMETER B
 HEIGHT
EXTERNAL
CHUCKING
RANGE
INTERNAL
CHUCKING
RANGE
WEIGHT
PER JAW
(LBS)
CL-AL-3-4-2-SETOF3 4" 100 51 19-95 19-95 .3
CL-AL-3-4-3-SETOF3 76 .5
CL-AL-3-6-2-SETOF3 6" 150 51 19-146 19-146 .8
CL-AL-3-6-3-SETOF3 76 1.1
CL-AL-3-6-4-SETOF3 102 1.6
CL-AL-3-7-2-SETOF3 6 & 8" 176 51 19-171 26-171 1.1
CL-AL-3-7-3-SETOF3 76 1.7
CL-AL-3-8-2-SETOF3 8" 201 51 19-196 26-196 1.6
CL-AL-3-8-3-SETOF3 76 1.9
CL-AL-3-8-4-SETOF3 102 3
CL-AL-3-10-2-SETOF3 10" 252 51 19-247 26-247 2.3
CL-AL-3-10-3-SETOF3 76 3.4
CL-AL-3-10-4-SETOF3 102 4.5
CL-AL-3-12-10-3-SETOF3 303 76 19-298 26-298 5
CL-AL-3-14-10-2-SETOF3 354 51 19-349 26-349 4.5
CL-AL-3-14-10-4-SETOF3 102 9.1
CL-AL-3-16-10-4-SETOF3 404 102 19-400 26-400 12.3
CL-AL-3-12-2-SETOF3 12" 303 51 19-298 26-298 3.4
CL-AL-3-12-3-SETOF3 76 5
CL-AL-3-12-4-SETOF3 102 6.7
CL-AL-3-12-6-SETOF3 152 10.5
CL-AL-3-18-12-3-SETOF3 455 76 19-450 26-450 13.6


PIE-SHAPED SOFT JAWS — STEEL (NORTHFIELD)
PART NO.
(MATCHED SET
OF 3 JAWS)
CHUCK
 SIZE
DIAMETER B
 HEIGHT
EXTERNAL
CHUCKING
RANGE
INTERNAL
CHUCKING
RANGE
WEIGHT
PER JAW
(LBS)
CL-ST-3-4-2-SETOF3 4" 100 51 19-95 19-95 .9
CL-ST-3-4-3-SETOF3 76 1.4
CL-ST-3-6-2-SETOF3 6" 150 51 19-146 19-146 2.4
CL-ST-3-6-3-SETOF3 76 3.4
CL-ST-3-6-4-SETOF3 102 4.8
CL-ST-3-7-2-SETOF3 6 & 8" 176 51 19-171 26-171 3.4
CL-ST-3-7-3-SETOF3 76 5.1
CL-ST-3-8-2-SETOF3 8" 201 51 19-196 26-196 4.8
CL-ST-3-8-3-SETOF3 76 5.7
CL-ST-3-8-4-SETOF3 102 9.1
CL-ST-3-10-2-SETOF3 10" 252 51 19-247 26-247 6.8
CL-ST-3-10-3-SETOF3 76 10.5
CL-ST-3-10-4-SETOF3 102 13.6
CL-ST-3-12-10-3-SETOF3 303 76 19-298 26-298 15
CL-ST-3-14-10-2-SETOF3 354 51 19-349 26-349 13.6
CL-ST-3-14-10-4-SETOF3 102 27.3
CL-ST-3-16-10-4-SETOF3 404 102 19-400 26-400 36.8
CL-ST-3-12-2-SETOF3 12" 303 51 19-298 26-298 10.5
CL-ST-3-12-3-SETOF3 76 15.5
CL-ST-3-12-4-SETOF3 102 20.5
CL-ST-3-12-6-SETOF3 152 30.5
CL-ST-3-18-12-3-SETOF3 455 76 19-450 26-450 40.9


PIE-SHAPED SOFT JAWS — ALUMINUM (MICROCENTRIC)
PART NO.
(MATCHED SET
OF 3 JAWS)
CHUCK
 SIZE
DIAMETER B
 HEIGHT
EXTERNAL
CHUCKING
RANGE
INTERNAL
CHUCKING
RANGE
WEIGHT
PER JAW
(LBS)
CL-MC-3-4-2-SETOF3 4" 100 51 19-95 19-95 .3
CL-MC-3-4-3-SETOF3 76 .5
CL-MC-3-6-2-SETOF3 6" 150 51 19-146 19-146 .8
CL-MC-3-6-3-SETOF3 76 1.1
CL-MC-3-6-4-SETOF3 102 1.6
CL-MC-3-8-2-SETOF3 8" 201 51 19-196 26-196 1.6
CL-MC-3-8-3-SETOF3 76 1.9
CL-MC-3-8-4-SETOF3 102 3
CL-MC-3-10-2-SETOF3 10" 252 51 19-247 26-247 2.3
CL-MC-3-10-3-SETOF3 76 3.4
CL-MC-3-10-4-SETOF3 102 4.5


PIE-SHAPED SOFT JAWS — STEEL (MICROCENTRIC)
PART NO.
(MATCHED SET
OF 3 JAWS)
CHUCK
 SIZE
DIAMETER B
 HEIGHT
EXTERNAL
CHUCKING
RANGE
INTERNAL
CHUCKING
RANGE
WEIGHT
PER JAW
(LBS)
CL-ST-MC-3-4-2-SETOF3 4" 100 51 19-95 19-95 .9
CL-ST-MC-3-4-3-SETOF3 76 1.4
CL-ST-MC-3-6-2-SETOF3 6" 150 51 19-146 19-146 2.4
CL-ST-MC-3-6-3-SETOF3 76 3.4
CL-ST-MC-3-6-4-SETOF3 102 4.8
CL-ST-MC-3-8-2-SETOF3 8" 201 51 19-196 26-196 4.8
CL-ST-MC-3-8-3-SETOF3 76 5.7
CL-ST-MC-3-8-4-SETOF3 102 9.1
CL-ST-MC-3-10-2-SETOF3 10" 252 51 19-247 26-247 6.8
CL-ST-MC-3-10-3-SETOF3 76 10.5
CL-ST-MC-3-10-4-SETOF3 102 13.6


HYQUIP
info@hyuip.co.uk