Catalog Index My Shopping Basket Call HYQUIP on 01204 699959

BORE CLAMPS

Self-Centering Bore Clamps (16 to 46mm Bores)
Self-Centering
Bore Clamps
(16 to 46mm Bores)

Self-Centering Bore Clamps Eccentric Version (9.3 to 12.3mm Bores)
Self-Centering
Bore Clamps
Eccentric Version
(9.3 to 12.3mm Bores)

MINI BORE CLAMPS (8 TO 18MM BORES)
MINI BORE CLAMPS
(8 TO 18MM BORES)

CONCENTRIC CLAMPING ELEMENTS (25 TO 250MM BORES)
CONCENTRIC CLAMPING ELEMENTS
(25 TO 250MM BORES)

ALSO SEE: Threaded-Body Clamping Modules
ALSO SEE:
Threaded-Body
Clamping Modules

ALSO SEE: Threaded-Body Clamping Modules With Mounting Block
ALSO SEE:
Threaded-Body
Clamping Modules
With Mounting Block


HYQUIP
info@hyuip.co.uk