TOGGLE BAR CLAMPS
Features
Dimensions
Larger Photo
BAR CLAMP — STEEL
PART NO.
DESCRIPTION
HOLDING
CAPACITY
SHIPPING
WEIGHT
CL-345-PL
Swivel-Foot Spindle
3600N
1.22kg
LOWER JAW—STEEL (ORDER SEPARATELY)
PART NO.
DESCRIPTION
HOLDING
CAPACITY
SHIPPING
WEIGHT
CL-345-PLA
Hex-Head Spindle
3600N
1.22kg
Current View: International (Dimensions in mm)
Switch to USA (Dimensions in Inches)
Switch to German (Dimensions in mm)
Switch to Spanish (Dimensions in mm)
Switch to French (Dimensions in mm)
Switch to Italian (Dimensions in mm)
Powered by Carr Lane Advertising