FLANGED WASHERS
Features
Dimensions
STEEL
PART NO.
A
B
C
DIA
CL-832-TW
#8-32 or M4
11
12
CL-3166-TW
#10-32 or M5
12.5
14.5
CL-147-TW
1/4"-20 or M6
14.5
16
CL-148-TW
1/4"-20 or M6
15
17.5
CL-51610-TW
5/16"-18 or M8
19
22
CL-3811-TW
3/8"-16 or M10
24
25.5
CL-1213-TW
1/2"-13 or M12
29.5
32
CL-5811-TW
5/8"-11or M16
35
37.5
STAINLESS STEEL
PART NO.
A
B
C
DIA
CL-832-TW-S
#8-32 or M4
11
12
CL-3166-TW-S
#10-32 or M5
12.5
14.5
CL-147-TW-S
1/4"-20 or M6
14.5
16
CL-148-TW-S
1/4"-20 or M6
15
17.5
CL-51610-TW-S
5/16"-18 or M8
19
22
CL-3811-TW-S
3/8"-16 or M10
24
25.5
Current View: International (Dimensions in mm)
Switch to USA (Dimensions in Inches)
Switch to German (Dimensions in mm)
Switch to Spanish (Dimensions in mm)
Switch to French (Dimensions in mm)
Switch to Italian (Dimensions in mm)
Powered by Carr Lane Advertising