BOLT RETAINERS
Features
Dimensions
BR (FOR HTC & VTC CLAMPS)—STEEL
PART NO.
SPINDLE
SIZE
A
DIA
B
C
D
E
CL-142000-BR
1/4"-20 or M6
7
32
12.5
4.8
2.4
CL-518000-BR
5/16"-18 or M8
8.5
16
6.5
CL-316000-BR
3/8"-16 or M10
13.5
38
19
8
3.2
CL-113000-BR
1/2"-13 or M12
14.5
41.5
22
9.5
CL-511000-BR
5/8"-11 or M16
17.5
47.5
32
S (FOR TC CLAMPS)—STEEL
PART NO.
SPINDLE
SIZE
A
DIA
B
DIA
C
CL-1458-S
1/4"-20 or M6
6.53
16
16
CL-51658-S
5/16"-18 or M8
8.03
CL-3878-S
3/8"-16 or M10
10.08
19
22
Current View: International (Dimensions in mm)
Switch to USA (Dimensions in Inches)
Switch to German (Dimensions in mm)
Switch to Spanish (Dimensions in mm)
Switch to French (Dimensions in mm)
Switch to Italian (Dimensions in mm)
Powered by Carr Lane Advertising