Catalog Index My Shopping Basket Call HYQUIP on 01204 699959
General Information

Established in 1952, Carr Lane manufactures the World's largest selection of Metric and Imperial standard tooling components for jigs and fixtures. Whatever your requirements, the Carr Lane product range will satisfy virtually every standard tooling application.

HYQUIP is your official distributor for CARR LANE. As part of a global network we serve the European market from our distribution centre in the UK. We hold over 10,000 components in stock and receive up to three shipments each week to guarantee a minimum turn round on all standard items. Over 90% of all orders are satisfied within 10 working days.


Click to go directly to the literature ordering page

CATALOGUE

The technical catalogue has over 640 pages of photos, illustrations and technical specifications. For your own personal copy submit the on-line form or email now on info@hyquip.co.uk.


OTHER LITERATURE

The following printed literature is available from Hyquip

• Trigonometry Tables and Handy References for Engineers
• Jig and Fixture Handbook
• Modular Fixturing Handbook


Alignment Pins

Alignment Pins

Carr Lane is the Worlds largest manufacturer of alignment pins. L Pins, T Pins, Jig Pins, Shoulders Pins, Slotted Locator Bushings, Clamping Pins, Locking Pins, Locking Pin Bushings, Ball-Lock [Pip] Pins - including Double Acting and Adjustable versions, Detent Pins, Ball Lock Mounting System, Expanding Pins and Lifting Pins are all available in standard formats or as special assemblies to suit your application. MS and NAS Certified Alignment Pins are available. Hyquip will also cross reference all other manufacturers products and offer the Carr Lane equivalent – our competitive advantage is delivery.


Hoist Rings

Hoist Rings

Hoist Rings (900-9,000 kg Load Rating), Safety Hoist Rings (400-2,200 kg Load Rating), Swivel Hoist Rings (360-13,000 kg Load Rating), and Hoist Ring Clips in both Metric and Imperial formats. For quick release, Single Acting Ball Lock Lifting Pins are also available (110–1,500 kg Load). See catalogue for safety guidelines.


Handles, Knobs & Screw Clamps

Handles, Knobs & Screw Clamps

Carr Lane offers the widest variety of Handles, Knobs and Screw Clamps. From Knurled Knobs, Hand Knobs, Screws/Bodies (Socket & Knurled Head) and Feet for Swivel Screws, Swivel Screw Clamps, Swivel Head Screw Assemblies, Bar-Lok Quick Acting Screw Clamps, Hand Wheels, Solid Handles, Crank Handles, Speed Ball Handles, Pull Knobs, T Handles, Ball Knobs, Oval Tapered Knobs, Oval Ball Knobs, Palm-Grip Handles, Tapered Handles, Star Knobs, Four-Prong Knobs, to Knurled Torque Knobs we challenge you not to find a suitable Handle, Knob, or Screw Clamp system to suit your application.


Spring-Loaded Devices

Spring-Loaded Devices

Our spring-loaded locating devices are available with a variety of hand-retractable plunger options; Knurled Heads, Pull Rings (Locking & Non Locking) and L Handles. Ball Plungers (Threaded and Press-Fit), Spring Plungers, Spring Locating Pins and Eccentric Liners, and Spring Stop Buttons are also available.


Supports, Rests & Feet

Supports, Rests & Feet

Large Stud/Jig Levelling Feet Assemblies (M10-M24), Swivel Pads, Swivel Nuts, Round and Square Grippers, Gripper Contact Bolts, Gripper Swivel Contact Bolts, Gripper Swivel Pads, Gripper Swivel Screws, Swivel Contact Bolts, Spherical Radius Locator Buttons, Heavy Duty Rest/Jig Plates, Screw and Jig Rest Pads/Buttons, Drill Jig Feet, Screw Jacks, and Manual Work Supports.


Locators

Locators

Eccentric Levelling Lugs, Optical Cup Mounts for Jig Levelling, Constriction Balls and Ball Pads, Fixture Keys, Sure-Lock Fixture Key System, Reamed-Hole Fixture Keys, Locating Keys, Pallet Fixture Keys, Mill Fixture Keys, Floating Locator Pins, Round & Diamond Pins, Round & Diamond Locating Pins, Bullet-Nose Dowels, Cone Locator Pins & Bushing, and Bullet Nose Round & Diamond Pins.


Clamps and Accessories

Clamps and Accessories

Duraclamp Plastic C Clamps, Acorn Nuts, Knurled Nuts, Hex Nuts, Jam Nuts, Flange Nuts, Coupling Nuts, Spherical Nuts, Spherical Washers, Swing C Washers, Shoulder Screws, C Washers, Flat Washers, Knurled-Face Washers, Clamp Rests, Clamp Rest Screws, Guide Blocks, Clamp Springs, Finger Pins, Eye Bolts, Swing Bolts, Double Cams, Single Cams, T-Slot Bolts, T Nuts and Studs, Studs, T Bolts, Step Blocks and Clamps, Clamping Kits, Serrated Adjustable Clamps, Cam Edge Clamps, Edge Clamps, ‘Tiny Vise’ Double Edge Clamps, Hook Clamps, Swing Clamp Assemblies, Up Thrust Clamps, Forged Adjustable Clamps, Forged and Aluminium Clamp Straps, Forge U Clamps, Forged Screw Clamps, Slotted/Tapped-Heel Clamp Straps & Pads, Tapered/Wide-Nose Clamp Straps, Double End Clamp Straps, Cam-Type Clamp Straps, Drill-Spot-Heel Clamp Straps, Swivel-Heel Clamp Straps.


Plug Gauges

Plug Gauges

Plug Gauges, Plug Gauge Sets, Gauge Handles and Bushings


Threaded Inserts

Threaded Inserts

Key Inserts (Keenserts) are available in steel and stainless steel. Threaded, Heavy Duty, Thin Wall Solid and Self Tapping versions are available in both Metric and Imperial.


Toggle Clamps

Toggle Clamps

Horizontal-Handle Hold-Down Clamps, Vertical-Handle Hold-Down Clamps, Push/Pull Plunger Clamps, Toggle Edge Clamps, Latch-Action Clamps, Toggle Pliers, Air-Powered Clamps, and Accessories. Separate Technical Product Catalogue Available. This huge range of Carr Lane Toggle Clamps includes the revolutionary "patented" automatic self-compensating Clamp.


Drill-Jig Bushings

Drill-Jig Bushings

Carr Lane manufacture all Drill-Jig Bushings in house and a wide variety of Metric and Imperial bushings are held in stock. Press Fit, Head Press Fit, Serrated Press Fit, Slip/Fixed Renewable, Flat Milled Renewable, Liner, Head Liner, Locking Liner, Chip Breaker, Directed Coolant, Oil Groove, Diamond Groove, Serrata Groove, Diamond-Knurl Locking Liner, EZ Cast Liner, Gun Drill, Template, Circuit Board and Air Feed Drill types are available for your selection. Separate Technical Product Catalogue Available. Carr Lane offer special sizes – ID, OD, Length, tolerance, and material can all be specified - please forward your enquiries.


STAINLESS STEEL & SPECIALS

Many of the above components are available in stainless steel with "realistic" deliveries. Carr Lane will also manufacture special parts that are particular to 1 off projects or client specific. Whatever your requirements our sales assistants will be happy to provide price and delivery. If you are looking to substitute we can also cross reference against other manufacturers products.

Standard components are manufactured in a variety of materials: Aluminium, Zinc Plated Cast Iron, Nickel/Zinc Plated Steel, Hardened Steel with a Black Oxide Finish, Stainless Steel, High-Speed Tool Steel, Steel with Brazed Carbide, Solid Carbide, Delrin, Black Phenolic Plastic and Polyurethane are typical materials employed by Carr Lane.


HYQUIP
info@hyuip.co.uk